SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW3-24 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW3-24

IPC Replacement Part, CSW Smoothwound Resistor, 24 Ohms, 4.3 A, MFG Part Number-CSW3-24

IPC MFG Part Number-CSW3-24

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
24 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
3 in

Electrical Ratings

Current / Amperage Rating
4.3 A
Maximum Current Rating Amps Continuous
4.3 Amps

Resources and downloads