SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW5-120 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW5-120

IPC Replacement Part, CSW Smoothwound Resistor, 120 Ohms, 2.5 A, MFG Part Number-CSW5-120

IPC MFG Part Number-CSW5-120

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
120 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
2.5 A
Maximum Current Rating Amps Continuous
2.5 Amps

Resources and downloads