SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW5-310 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW5-310

IPC Replacement Part, CSW Smoothwound Resistor, 310 Ohms, 1.6 A, MFG Part Number-CSW5-310

IPC MFG Part Number-CSW5-310

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
310 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
1.6 A
Maximum Current Rating Amps Continuous
1.6 Amps

Resources and downloads