SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW5-490 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW5-490

IPC Replacement Part, CSW Smoothwound Resistor, 490 Ohms, 1.2 A, MFG Part Number-CSW5-490

IPC MFG Part Number-CSW5-490

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
490 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
1.2 A
Maximum Current Rating Amps Continuous
1.2 Amps

Resources and downloads