SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW6-31 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW6-31

IPC Replacement Part, CSW Smoothwound Resistor, 31 Ohms, 5.4 A, MFG Part Number-CSW6-31

IPC MFG Part Number-CSW6-31

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
31 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
5.4 A
Maximum Current Rating Amps Continuous
5.4 Amps

Resources and downloads