text.skipToContent text.skipToNavigation

PRCSW6-470

by Powerohm 

Catalog ID: PRCSW6-470

IPC Replacement Part, CSW Smoothwound Resistor, 470 Ohms, 1.4 A, MFG Part Number-CSW6-470

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 470 Ohm
Type Smoothwound Type CSW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps