HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW6-91 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW6-91

IPC Replacement Part, CSW Smoothwound Resistor, 91 Ohms, 3.2 A, MFG Part Number-CSW6-91

IPC MFG Part Number-CSW6-91

Product details

General

Catalog Number

PRCSW6-91

Maximum Temperature Rise

375 °C

Resistance Ohms

91 Ohm

Type

Smoothwound Type CSW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

3.2 A

Maximum Current Rating Amps Continuous

3.2 Amps

Resources and downloads

Specifications