SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW8-500 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW8-500

IPC Replacement Part, CSW Smoothwound Resistor, 500 Ohms, 1.6 A, MFG Part Number-CSW8-500

IPC MFG Part Number-CSW8-500

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
500 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
8 in

Electrical Ratings

Current / Amperage Rating
1.6 A
Maximum Current Rating Amps Continuous
1.6 Amps

Resources and downloads