HUBBELL
Image of PRCSW8-67 PRCSW8-67 | Replacement Part

PRCSW8-67 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW8-67

IPC Replacement Part, CSW Smoothwound Resistor, 67 Ohms, 4.3 A, MFG Part Number-CSW8-67

IPC MFG Part Number-CSW8-67

General

Catalog Number

PRCSW8-67

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

4.3 Amps

Operational

Maximum Temperature Rise

375 °C