text.skipToContent text.skipToNavigation

PRCSW8-96

by Powerohm 

Catalog ID: PRCSW8-96

IPC Replacement Part, CSW Smoothwound Resistor, 96 Ohms, 3.6 A, MFG Part Number-CSW8-96

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 96 Ohm
Type Smoothwound Type CSW

Dimensions

Length 8 in

Electrical Ratings

Current / Amperage Rating 3.6 A
Maximum Current Rating Amps Continuous 3.6 Amps