text.skipToContent text.skipToNavigation

PRE2R6

by Powerohm 

Catalog ID: PRE2R6

General Electric Replacement Part, Form E Smoothwound, 22 Ohms, 3.2 A, MFG Part Number-IC9033E2R6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 22 Ohm
Type Form E Smoothwound

Dimensions

Length 2 in
Weight 1.6 lb

Electrical Ratings

Current / Amperage Rating 3.2 A
Maximum Current Rating Amps Continuous 3.2 Amps