text.skipToContent text.skipToNavigation

PRE2S2

by Powerohm 

Catalog ID: PRE2S2

General Electric Replacement Part, Form E Smoothwound, 72 Ohms, 1.8 A, MFG Part Number-IC9033E2S2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 72 Ohm
Type Form E Smoothwound

Dimensions

Length 2 in
Weight 1.6 lb

Electrical Ratings

Current / Amperage Rating 1.8 A
Maximum Current Rating Amps Continuous 1.8 Amps