text.skipToContent text.skipToNavigation

PRE2S6

by Powerohm 

Catalog ID: PRE2S6

General Electric Replacement Part, Form E Smoothwound, 180 Ohms, 1.1 A, MFG Part Number-IC9033E2S6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 180 Ohm
Type Form E Smoothwound

Dimensions

Length 2 in
Weight 2.6 lb

Electrical Ratings

Current / Amperage Rating 1.1 A
Maximum Current Rating Amps Continuous 1.1 Amps