text.skipToContent text.skipToNavigation

PRE2S8

by Powerohm 

Catalog ID: PRE2S8

General Electric Replacement Part, Form E Smoothwound, 290 Ohms, 0.9 A, MFG Part Number-IC9033E2S8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 290 Ohm
Type Form E Smoothwound

Dimensions

Length 2 in
Weight 1.6 lb

Electrical Ratings

Current / Amperage Rating 0.9 A
Maximum Current Rating Amps Continuous 0.9 Amps