text.skipToContent text.skipToNavigation

PRE3S2

by Powerohm 

Catalog ID: PRE3S2

General Electric Replacement Part, Form E Smoothwound, 110 Ohms, 1.8 A, MFG Part Number-IC9033E3S2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 110 Ohm
Type Form E Smoothwound

Dimensions

Length 3 in
Weight 2.4 lb

Electrical Ratings

Current / Amperage Rating 1.8 A
Maximum Current Rating Amps Continuous 1.8 Amps