text.skipToContent text.skipToNavigation

PRE3S6

by Powerohm 

Catalog ID: PRE3S6

General Electric Replacement Part, Form E Smoothwound, 280 Ohms, 1.1 A, MFG Part Number-IC9033E3S6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 280 Ohm
Type Form E Smoothwound

Dimensions

Length 3 in
Weight 2.4 lb

Electrical Ratings

Current / Amperage Rating 1.1 A
Maximum Current Rating Amps Continuous 1.1 Amps