text.skipToContent text.skipToNavigation

PRE4R5

by Powerohm 

Catalog ID: PRE4R5

General Electric Replacement Part, Form E Smoothwound, 42 Ohms, 3.4 A, MFG Part Number-IC9033E4R5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 42 Ohm
Type Form E Smoothwound

Dimensions

Length 4 in
Weight 3.1 lb

Electrical Ratings

Current / Amperage Rating 3.4 A
Maximum Current Rating Amps Continuous 3.4 Amps