text.skipToContent text.skipToNavigation

PRE5R1

by Powerohm 

Catalog ID: PRE5R1

General Electric Replacement Part, Form E Smoothwound, 21 Ohms, 5.4 A, MFG Part Number-IC9033E5R1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 21 Ohm
Type Form E Smoothwound

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 5.4 A
Maximum Current Rating Amps Continuous 5.4 Amps