text.skipToContent text.skipToNavigation

PRE5R3

by Powerohm 

Catalog ID: PRE5R3

General Electric Replacement Part, Form E Smoothwound, 33 Ohms, 4.3 A, MFG Part Number-IC9033E5R3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 33 Ohm
Type Form E Smoothwound

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 4.3 A
Maximum Current Rating Amps Continuous 4.3 Amps