text.skipToContent text.skipToNavigation

PRE5R5

By Powerohm 

Catalog ID: PRE5R5

By Powerohm
Catalog ID:  PRE5R5
General Electric Replacement Resistor, 3.4 A, 53 Ohms, MFG Part Number-IC9033E5R5
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 3.4

More Options

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 53 Ohm

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 3.4 A
Maximum Current Rating Amps Continuous 3.4