text.skipToContent text.skipToNavigation

PRE5R7

by Powerohm 

Catalog ID: PRE5R7

General Electric Replacement Resistor, 2.8 A, 76 Ohms, MFG Part Number-IC9033E5R7

  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Adjustable Terminal
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 2.8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 76 Ohm

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8