text.skipToContent text.skipToNavigation

PRE5S3

by Powerohm 

Catalog ID: PRE5S3

General Electric Replacement Part, Form E Smoothwound, 240 Ohms, 1.6 A, MFG Part Number-IC9033E5S3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 240 Ohm
Type Form E Smoothwound

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 1.6 A
Maximum Current Rating Amps Continuous 1.6 Amps