text.skipToContent text.skipToNavigation

PRE5S7

by Powerohm 

Catalog ID: PRE5S7

General Electric Replacement Part, Form E Smoothwound, 610 Ohms, 1 A, MFG Part Number-IC9033E5S7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 610 Ohm
Type Form E Smoothwound

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 1 A
Maximum Current Rating Amps Continuous 1 Amps