SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-2-37 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-2-37

Post Glover Replacement Part, EW Edgewound Resistor, 0.268 Ohms, 37 A, MFG Part Number-EW-2-37

Post Glover Replacement PartNumber-EW-2-37

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.268 Ohm
Type
Edgewound Type EW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
37 A
Maximum Current Rating Amps Continuous
37 Amps

Resources and downloads