SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-2-67 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-2-67

Post Glover Replacement Part, EW Edgewound Resistor, 0.092 Ohms, 67 A, MFG Part Number-EW-2-67

Post Glover Replacement PartNumber-EW-2-67

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.092 Ohm
Type
Edgewound Type EW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
67 A
Maximum Current Rating Amps Continuous
67 Amps

Resources and downloads