text.skipToContent text.skipToNavigation

PREW-2-76

by Powerohm 

Catalog ID: PREW-2-76

Post Glover Replacement Part, EW Edgewound Resistor, 0.069 Ohms, 76 A, MFG Part Number-EW-2-76

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.069 Ohm
Type Edgewound Type EW

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 76 A
Maximum Current Rating Amps Continuous 76 Amps