SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-3-22 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-3-22

Post Glover Replacement Part, EW Edgewound Resistor, 1.14 Ohms, 22 A, MFG Part Number-EW-3-22

Post Glover Replacement PartNumber-EW-3-22

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
1.14 Ohm
Type
Edgewound Type EW

Dimensions

Length
3 in

Electrical Ratings

Current / Amperage Rating
22 A
Maximum Current Rating Amps Continuous
22 Amps

Resources and downloads