text.skipToContent text.skipToNavigation

PREW-3-52

by Powerohm 

Catalog ID: PREW-3-52

Post Glover Replacement Part, EW Edgewound Resistor, 0.226 Ohms, 52 A, MFG Part Number-EW-3-52

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.226 Ohm
Type Edgewound Type EW

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 52 A
Maximum Current Rating Amps Continuous 52 Amps