HUBBELL
Image of PREW-4-50 PREW-4-50 | Replacement Part

PREW-4-50 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-4-50

Post Glover Replacement Part, EW Edgewound Resistor, 0.334 Ohms, 50 A, MFG Part Number-EW-4-50

Post Glover Replacement PartNumber-EW-4-50

General

Application

Post Glover

Catalog Number

PREW-4-50

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

50 Amps

Operational

Maximum Temperature Rise

375 °C