SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-5-30 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-5-30

Post Glover Replacement Part, EW Edgewound Resistor, 1 Ohms, 30 A, MFG Part Number-EW-5-30

Post Glover Replacement PartNumber-EW-5-30

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
1 Ohm
Type
Edgewound Type EW

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
30 A
Maximum Current Rating Amps Continuous
30 Amps

Resources and downloads