SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-6-64 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-6-64

Post Glover Replacement Part, EW Edgewound Resistor, 0.324 Ohms, 64 A, MFG Part Number-EW-6-64

Post Glover Replacement PartNumber-EW-6-64

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.324 Ohm
Type
Edgewound Type EW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
64 A
Maximum Current Rating Amps Continuous
64 Amps

Resources and downloads