SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-6-76 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-6-76

Post Glover Replacement Part, EW Edgewound Resistor, 0.232 Ohms, 76 A, MFG Part Number-EW-6-76

Post Glover Replacement PartNumber-EW-6-76

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.232 Ohm
Type
Edgewound Type EW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
76 A
Maximum Current Rating Amps Continuous
76 Amps

Resources and downloads