text.skipToContent text.skipToNavigation

PREW-7-18

by Powerohm 

Catalog ID: PREW-7-18

Post Glover Replacement Part, EW Edgewound Resistor, 3.57 Ohms, 18 A, MFG Part Number-EW-7-18

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 3.57 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 18 A
Maximum Current Rating Amps Continuous 18 Amps