text.skipToContent text.skipToNavigation

PREW-7-22

by Powerohm 

Catalog ID: PREW-7-22

Post Glover Replacement Part, EW Edgewound Resistor, 2.85 Ohms, 22 A, MFG Part Number-EW-7-22

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2.85 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 22 A
Maximum Current Rating Amps Continuous 22 Amps