HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-7-30 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-7-30

Post Glover Replacement Part, EW Edgewound Resistor, 1.43 Ohms, 30 A, MFG Part Number-EW-7-30

Post Glover Replacement PartNumber-EW-7-30

Product details

General

Application

Post Glover

Catalog Number

PREW-7-30

Maximum Temperature Rise

375 °C

Resistance Ohms

1.43 Ohm

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Current / Amperage Rating

30 A

Maximum Current Rating Amps Continuous

30 Amps

Resources and downloads

Specifications