MY LISTS
HUBBELL
Image of PREW-7-50 PREW-7-50 | Replacement Part

PREW-7-50 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-7-50

Post Glover Replacement Part, EW Edgewound Resistor, 0.599 Ohms, 50 A, MFG Part Number-EW-7-50

Post Glover Replacement PartNumber-EW-7-50

General

Application

Post Glover

Catalog Number

PREW-7-50

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

50 Amps

Operational

Maximum Temperature Rise

375 °C