SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-7-70 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-7-70

Post Glover Replacement Part, EW Edgewound Resistor, 0.335 Ohms, 70 A, MFG Part Number-EW-7-70

Post Glover Replacement PartNumber-EW-7-70

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.335 Ohm
Type
Edgewound Type EW

Dimensions

Length
7 in

Electrical Ratings

Current / Amperage Rating
70 A
Maximum Current Rating Amps Continuous
70 Amps

Resources and downloads