HUBBELL
Image of PREW-7-76 PREW-7-76 | Replacement Part

PREW-7-76 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-7-76

Post Glover Replacement Part, EW Edgewound Resistor, 0.272 Ohms, 76 A, MFG Part Number-EW-7-76

Post Glover Replacement PartNumber-EW-7-76

General

Application

Post Glover

Catalog Number

PREW-7-76

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

76 Amps

Operational

Maximum Temperature Rise

375 °C