text.skipToContent text.skipToNavigation

PREWR2-18

By Powerohm 

Catalog ID: PREWR2-18

By Powerohm
Catalog ID:  PREWR2-18
IPC Replacement Part, EW Edgewound Resistor, 0.18 Ohms, 47 A, MFG Part Number-EWR2-18

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.18 Ohm
Type Edgewound Type EW

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 47 A
Maximum Current Rating Amps Continuous 47 Amps