HUBBELL
Image of PREWR2-31 PREWR2-31 | Replacement Part

PREWR2-31 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR2-31

IPC Replacement Part, EW Edgewound Resistor, 0.31 Ohms, 35 A, MFG Part Number-EWR2-31

IPC MFG Part Number-EWR2-31

General

Catalog Number

PREWR2-31

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

35 Amps

Operational

Maximum Temperature Rise

375 °C