text.skipToContent text.skipToNavigation

PREWR2-35

by Powerohm 

Catalog ID: PREWR2-35

IPC Replacement Part, EW Edgewound Resistor, 0.35 Ohms, 32 A, MFG Part Number-EWR2-35

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.35 Ohm
Type Edgewound Type EW

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 32 A
Maximum Current Rating Amps Continuous 32 Amps