text.skipToContent text.skipToNavigation

PREWR3-15

By Powerohm 

Catalog ID: PREWR3-15

By Powerohm
Catalog ID:  PREWR3-15
IPC Replacement Part, EW Edgewound Resistor, 0.15 Ohms, 70 A, MFG Part Number-EWR3-15

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.15 Ohm
Type Edgewound Type EW

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 70 A
Maximum Current Rating Amps Continuous 70 Amps