SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR3-20 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR3-20

IPC Replacement Part, EW Edgewound Resistor, 0.2 Ohms, 60 A, MFG Part Number-EWR3-20

IPC MFG Part Number-EWR3-20

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.2 Ohm
Type
Edgewound Type EW

Dimensions

Length
3 in

Electrical Ratings

Current / Amperage Rating
60 A
Maximum Current Rating Amps Continuous
60 Amps

Resources and downloads