text.skipToContent text.skipToNavigation

PREWR3-21

by Powerohm 

Catalog ID: PREWR3-21

IPC Replacement Part, EW Edgewound Resistor, 0.21 Ohms, 55 A, MFG Part Number-EWR3-21

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.21 Ohm
Type Edgewound Type EW

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 55 A
Maximum Current Rating Amps Continuous 55 Amps