text.skipToContent text.skipToNavigation

PREWR3-31

by Powerohm 

Catalog ID: PREWR3-31

IPC Replacement Part, EW Edgewound Resistor, 0.31 Ohms, 43 A, MFG Part Number-EWR3-31

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.31 Ohm
Type Edgewound Type EW

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 43 A
Maximum Current Rating Amps Continuous 43 Amps