text.skipToContent text.skipToNavigation

PREWR3-50

by Powerohm 

Catalog ID: PREWR3-50

IPC Replacement Part, EW Edgewound Resistor, 0.5 Ohms, 35 A, MFG Part Number-EWR3-50

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.5 Ohm
Type Edgewound Type EW

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 35 A
Maximum Current Rating Amps Continuous 35 Amps