text.skipToContent text.skipToNavigation

PREWR3-55

by Powerohm 

Catalog ID: PREWR3-55

IPC Replacement Part, EW Edgewound Resistor, 0.55 Ohms, 32 A, MFG Part Number-EWR3-55

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.55 Ohm
Type Edgewound Type EW

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 32 A
Maximum Current Rating Amps Continuous 32 Amps