text.skipToContent text.skipToNavigation

PREWR4-38

by Powerohm 

Catalog ID: PREWR4-38

IPC Replacement Part, EW Edgewound Resistor, 0.38 Ohms, 47 A, MFG Part Number-EWR4-38

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.38 Ohm
Type Edgewound Type EW

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 47 A
Maximum Current Rating Amps Continuous 47 Amps