HUBBELL
Image of PREWR4-74 PREWR4-74 | Replacement Part

PREWR4-74 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR4-74

IPC Replacement Part, EW Edgewound Resistor, 0.74 Ohms, 32 A, MFG Part Number-EWR4-74

IPC MFG Part Number-EWR4-74

General

Catalog Number

PREWR4-74

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

32 Amps

Operational

Maximum Temperature Rise

375 °C