SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR4-96 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR4-96

IPC Replacement Part, EW Edgewound Resistor, 0.96 Ohms, 28 A, MFG Part Number-EWR4-96

IPC MFG Part Number-EWR4-96

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.96 Ohm
Type
Edgewound Type EW

Dimensions

Length
4 in

Electrical Ratings

Current / Amperage Rating
28 A
Maximum Current Rating Amps Continuous
28 Amps

Resources and downloads